Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
With pressed cages
Bill of material
7201DT
SD
Inside Diameter
12 mm
D
Outside Diameter
32 mm
B
Bearing Width
20 mm
R
Radius
0.6 mm
ORDER
Bearing No.
7201DT
CR
Basic dynamic load rating
16.2 kN
COR
Basic static load rating
8.05 kN
CU
Fatigue limit load
0.620 kN
NG
Limiting speeds (grase)
17000 rpm
NO
Limiting speeds (oil)
21000 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions